??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
WMBerg
Description
WAB88 - Precision Worm Gears - 1.5 Module - Single, Double and Four Thread - Right Hand - 10mm Face - Quality Class DIN 7/AGMA 10 - Brass
Bill of material
WAB88-D40(High)
PN
Product No.
LOD
Level of details
mm
DES
Description
PIN HUB WORM GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Brass
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
1.5
B
Bore
12.0 mm
N
Number of Teeth
PD
Pitch Diameter
mm
CPIT
Circular Pitch
mm
LA
Helix Angle
°
PA
Pressure Angle
°
MW
Mating Worm