??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WMBerg
Description
WCS - Precision Worms - 1.0 Module - Stainless Steel DIN 1.4305 - Right Hand - Quality Class DIN 7/AGMA 10
Bill of material
WCS-7F
PN
Product No.
DES
Description
WORM GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel
QC
Quality Class
DIN 7/AGMA 10
WD
Worm Direction
Right
MOD
Module
1.0
B
Bore
mm
MG
Thread
LEAD
Lead
mm
LA
Lead Angle
°
PA
Pressure Angle
°
F
Face Width
17 mm
OW
Overall Width
27 mm
OD
Outside Diameter
14.0 mm
HD
Hub Diameter
10.0 mm