??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
WD-40® 49500/44000 - Multifunctional product 5 litre canister including atomiser
Bill of material
14070124
ARTNR
Product No.
14070124
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
WD-40 ® Multi-Use Product 5 L incl. Spray Applicator
HW
Note
Danger! Observe safety data sheet!
IH
Contents
5 l
EG
Properties
Rust remover, penetrating oil, lubricant, displacement of moisture, corrosion protection, cleaner, silicone-free
GEW
Weight
4.5 kg
CTN
Customs tariff number
34031910