??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 54
HELP_VARIABLE
Company
WMBerg
Description
WGB83 - Precision Worm Gears - 0.4 Module - Single, Double and Four Thread - Right Hand - 5mm Face - Quality Class DIN 7/AGMA 10 - Brass
Bill of material
WGB83-F120(Low)
PN
Product No.
LOD
Level of details
mm
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Brass
QC
Quality Class
AGMA 10/DIN 7
MW
Mating Worm
MOD
Module
0.4
B
Bore
5 mm
N
Number of Teeth
PD
Pitch Diameter
mm
CPIT
Circular Pitch
mm
LA
Helix Angle
°
PA
Pressure Angle
14-1/2 °
F
Face Width
5.0 mm
HD
Hub Diameter
10 mm
HS
Hub Style