??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Souchier
Description
WINCH TL 2500
Bill of material
33253-7A-1
LODDEST
LOD Destination
LODLEVEL
LOD Level
OPT1
Option 1
REFNR
Reference number
33253-7A
H
Height
200 mm
W
Width
125 mm
D
Depth
110 mm
ENERGY
Energy
T
Tension
Vcc
MODE
Mode
MODULEREF
Module reference
-