??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
CKD
Description
With switch FH500 - Double acting/single acting with switch
Bill of material
FH512-D-T2H-R-FP1
TYPE
Type
FH5
BORE
Bore size
mm
OPT
Option
SJ
Small jaw
SWM
Switch model no.
LWD
Lead wire direction
LWL
Lead wire length
SWQ
Switch quantity
EM
End mount
A
Angle (Min-Max)
°
INFOTEXT
Infotext
Dimensions
MIN
-5 mm
MAX
20 mm