??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
CKD
Description
With switch SCS2-LNG-FP1 - Double acting/rubber scraper/no-lubrication
Bill of material
SCS2-LNG-00-160B-50-T0H-R-FP1
TYPE
Model No.
SCS2-LNG
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPT1
Option
OPT2
Option
OPT3
Option
OPT4
Option
ACC1
Accessory
ACC2
Accessory
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
B
mm
C
mm
D
EE
GA
mm
GB
mm
J
mm
K
mm
KK
L
mm
LLPLUS
LL+STROKE
mm
LL
mm
M
mm
MM
mm
MN
mm
MO
mm
N
mm
P
mm
QA
mm
QB
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
BB
b of bellow
- mm
DB
d of bellow
- mm
LBPLUS
LB+STROKE
- mm
LB
l of bellow
- mm
P1
mm
P2
mm
RD1
mm
HD1
mm
RD2
- mm
HD2
- mm
AB
- mm
AH
- mm
AT
- mm
AO
- mm
AU
- mm
SAPLUS
SA+STROKE
- mm
SA
- mm
SB
- mm
SCPLUS
SC+STROKE
- mm
SC
- mm
TR
- mm
TS
- mm
E
- mm
FB
- mm
MF
- mm
R
- mm
TF
- mm
UF
- mm
W
- mm
XBPLUS
XB+STROKE
- mm
XB
- mm
Y
- mm
ZCPLUS
ZC+STROKE
- mm
ZC
- mm
ZRPLUS
ZR+STROKE
- mm
ZR
- mm
CB
- mm
CC
- mm
CD
- mm
CF
- mm
EW
- mm
MR
- mm
UB
- mm
XDPLUS
XD+STROKE
- mm
XD
- mm
XCPLUS
XC+STROKE
- mm
XC
- mm
AQPLUS
AQ+STROKE
- mm
AQ
- mm
CE
- mm
TC
- mm
TD
- mm
TM
- mm
TN
- mm
UM
- mm
XVPLUS
XV+STROKE
- mm
XV
- mm
XLPLUS
XL+STROKE
- mm
XL
- mm
XG
- mm
XHPLUS
XH+STROKE
- mm
XH
- mm
XJPLUS
XJ+STROKE
- mm
XJ
- mm
XK
- mm