??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
wlc550_1030
Bill of material
WLC550-1030
PN
Part Number
WLC550-1030
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 550W, Output 30VDC, 18.33A, Input 90-264VAC, Screw Terminal
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
18.33 A
NO
Number of Outputs
1
LOUT
Iout 1
18.33 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 palec
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-