??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
cpc Europa
Description
WRC 27/20 - Rail
Bill of material
WRC27/20-N-40-5.75-34.25-RAIL
MOD
Model Code
WRC
SIZE
Size
27/20
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
W1
42 mm
H1
18.5 mm
P
60 mm
P3
24 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
MXG3
Mxg3
M5x7.5 mm
RW
Rail Weight
5259 g/m