??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG43-48 - Oval handle Rounded corner with decorative strip Built-in type
Bill of material
XAG43-L280
CODE
Code
TYPE
Type
Rounded corner with decorative strip
MAT
Material
PF
COL1
Body Color
Black
COL2
Trim Strip Color
L
L1
308
A
35
B
25
H
70
WEI
Reference Weight
0.15
LINK
Website Link
Website Link