??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
FlexLink
Description
XLCPX 70 L/R - Side transfer
Bill of material
FlexLink XLCPX 70 L lite
ITEMNO
Item No.
ITEMDS
Name
SIDE TRANSFER
L
Length
750 mm
VENDOR
Vendor
FlexLink
COMV
Compatible with
X70X
ITGR
Item group
F4
DETAIL
standard/lite
PO01
Position
TRACKLENGTH1
Track length 1
3000 mm
TRACKLENGTH2
Track length 2
1500 mm