??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_12 - Bel Power Solutions
Bill of material
XRCM60-12
PN
Part Number
XRCM60-12
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC
POWER
Power
60 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
12 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C