??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
XYSSG - Linear Ball Thin XY-Axis Micrometer Head
Bill of material
XYSSG60
PN
Part No.
MATMB
Material of Main Body
440C Stainless Steel
STMB
Surface Treatment of Main Body
Electroless Nickel Plating
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
58HRC~
MATS
Material of Spring
304 Stainless Steel-WPB
MATMHB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
STMHB
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
MATTH
Material of Tip Holder
303 Stainless Steel
MATMH
Material of Micrometer Head
W1-10 Tool Steel
A
mm
STG
Stage Face
mm
WL
Withstand Load
N {kgf}
S
Moment Accuracy - Straightness
3 microns
PA
Moment Accuracy - Parallelism
microns
P
Moment Accuracy - Pitching (arcsec)
40
Y
Moment Accuracy - Yawing (arcsec)
20
MLRP
Allowable Moment - Pitching
N*m
MLRY
Allowable Moment - Yawing
N*m
MLRR
Allowable Moment - Rolling
N*m
MRP
Moment Rigidity - Pitching
arcsec/N*cm
MRY
Moment Rigidity - Yawing
arcsec/N*cm
MRR
Moment Rigidity - Rolling
arcsec/N*cm
W
Weight
kg
AC
Accessories (Type M-L)
MR
Minimum Reading (Micrometer)
10 microns/Scale
T
mm
B1
mm
B2
mm
S1
S (Travel Distance)
mm
E
mm
F
mm
D
mm
G
mm
L
mm
Q
mm
R
mm
X
mm
T1
mm
DD1
d1
mm
DD2
d2
mm
LL
l
mm
ALT1
Position of Micrometer
ALT2
No Micrometer Head