您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
YD369-B33-NS000000
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/yd369_b33_ns000000.prj},{NB=YD369-B33-NS000000},{PN=YD369-B33-NS000000},{NUMBEROFCOLUMNS=3},{NUMBEROFPOSITIONS=3},{NUMBEROFROWS=1},{NUMBEROFCAVITIES=3},{OPERATINGVOLTAGEVAC=1500},{OPERATINGVOLTAGEVDC=1000},{CABLEEXITANGLE=180},{SHA256=wDLe7CTPVIRtPP4ezl1aY5Xi4as4NKatR6654Jl3b0M=},{INAME=YD3692dB332dNS000000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
YD369-B33-NS000000
Bill of material
YD369-B33-NS000000
PN
Part Number
YD369-B33-NS000000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YD369-B33-NS000000
TEINTERNALDESCRIPTION
TE Internal Description
369 3 WAY PANEL MNT REC, NO CONTACTS,SKT
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFCOLUMNS
Number of Columns
3
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
PANELGASKET
Panel Gasket
With
KEYING
Keying
N
NUMBEROFCAVITIES
Number of Cavities
3
OPERATINGVOLTAGEVAC
Operating Voltage
1500
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
1000
VDC
SEALMATERIAL
Seal Material
Fluorosilicone
CABLEEXITANGLE
Cable Exit Angle
180
INTERFACIALSEAL
Interfacial Seal
With
SEALCOLOR
Seal Color
Natural
SHELLMATERIAL
Shell Material
Composite
REARGROMMET
Rear Grommet
With
MATERIAL
Material
Composite
SEALTYPE
Seal Type
Triple-Seal
CONTACTTRANSMITSTYPICAL
Contact Transmits
Power
Typical
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Button Latch
CONTACTRETENTION
Contact Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MOUNTINGHOLES
Mounting Holes
Rectangular
PANELMOUNT
Panel Mount
Yes
MOUNTINGANGLE
Mounting Angle
Straight
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ]
Pitch
HOUSINGMATERIAL
Housing Material
Composite
HOUSINGCOLOR
Housing Color
Black
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.71 - 1.37 mm [ .028 - .054 in ]
PANELTHICKNESS
Panel Thickness
1.6 mm [ .063 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 175 C [ -67 - 347 F ]
FLUIDRESISTANCE
Fluid Resistance
EN2591-315
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal