??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCR-PD - Racks
Bill of material
Racks ZCR-1.0-150-PD
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Module M
1.0
DIM02
L
mm
DIM03
B
15 mm
DIM04
H
15.5 mm
DIM05
h1
26.5 mm
DIM06
Fmax
372 N
WEIGHT
Weight
g
INFOEG
Product details
Product details