??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD44JB - XY axis cross roller slide precision feed screw drive
Bill of material
ZD44JB-40
CNSORDERNO
SC
Serial code
ZD44JB
TYPE
Precision feed screw drive type
TD
Transmission direction
XY axis
TM
texture of material
(Main body) Aluminum alloy (lead screw nut) Brass
ST
surface treatment
Black anodizing
S
Specifications
PS
Platform size
mm
TRIP
trip
mm
LR
Load resistance
N
MAS
Movement accuracy (straightness)
3 μm
MAP
Movement accuracy (parallelism)
20 μm
MAU
Movement accuracy (swing up and down)
MAL
Movement accuracy (swing left and right)
AS
Allowable torque load (swing up and down)
N·m
AL
Allowable torque load (swing left and right)
N·m
AR
Allowable moment load (lateral rolling)
N·m
MS
Moment rigidity (swinging up and down)
''/N·cm
ML
Moment rigidity (swing left and right)
''/N·cm
MLR
Moment rigidity (lateral rolling)
''/N·cm
XNXZ
Rotation of the knob by 1 revolution
0.5 mm
PA
Parallelism
60 μm
BW
Body weight
kg
EN
Accessories (stainless steel hexagon socket head cap screws)
ZJG2
Change the differential head
INFOTEXT
website