??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZD48BB - XYZθ Shaft rotation cross roller slide differential head drive type
Bill of material
ZD48BB-40
CNSORDERNO
SC
Serial code
ZD48BB
TYPE
micro sub drive type
TD
Transmission direction
XYZθ axis
TM
texture of material
aluminium alloy
ST
surface treatment
Black anodizing
S
Specifications
PS
Platform size
mm
TRIPX
Stroke (X-axis)
±6.5 mm
TRIPY
Stroke (Y-axis)
±6.5 mm
TRIPZ
Stroke (Z-axis)
0~10 mm
TRIPA
Stroke (θ axis)
Rough adjustment 360°,Fine tuning ±5° mm
LOAD
load
Kgf
INFOTEXT
website