??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
ZD51CB_DB - X-axis dovetail groove slide precision feed screw drive pitch 4.0/0.8
Bill of material
ZD51CB-60
CNSORDERNO
SC
Serial code
TYPE
Precision feed screw drive type
TD
Transmission direction
X axis
TM
texture of material
aluminium alloy
ST
surface treatment
Black anodizing
S
Specifications
PI
pitch
mm
PS
Platform size
mm
TRIP
trip
mm
MR
Minimum reading of scale
0.1 mm
LRH
Load resistance (horizontal)
N
LRV
Load resistance (vertical)
N
MAS
Moving accuracy (straightness)
20 μm
MAP
Movement accuracy (parallelism)
30 μm
BW
Body weight
kg
EN
Accessories (stainless steel hexagon socket head cap screws)
BM01AU-M4-L5(Four)
INFOTEXT
website