??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
HEFA
Description
ZD52CB - Z-axis dovetail groove sliding table precision type rack and pinion drive type
Bill of material
ZD52CB-40
CNSORDERNO
SC
Serial code
ZD52CB
TYPE
Precision rack and pinion drive type
TD
Transmission direction
Z axis
TM
texture of material
(Main body) Aluminum alloy (rack) brass
ST
surface treatment
Black anodizing
S
Specifications
PS
Platform size
mm
TRIP
trip
mm
MR
Minimum reading of scale
0.1 mm
XNXZ
Rotation of the knob by 1 revolution
18 mm
WYJD
Displacement accuracy
30 μm
LOAD
load
kgf
BW
Body weight
kg
INFOTEXT
website