??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
ZD52FB - Z-axis dovetail groove sliding table standard long stroke rack and pinion drive type
Bill of material
ZD52FB-L200
CNSORDERNO
SC
Serial code
ZD52FB
TYPE
Standard long travel tooth profile
TD
Transmission direction
Z axis
TM
texture of material
(Main body) Aluminum alloy (rack) brass
ST
surface treatment
Black anodizing
L
mm
L1
mm
A
a
mm
B
b
mm
C
c
mm
TRIP
trip
mm
MR
Minimum reading of scale
0.1 mm
TK
The movement of the knob by one turn
18 mm
LOAD
load
2.5 kgf
BW
Body weight
kg
INFOTEXT
website