??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
Blanking plate for manifolds - base mounted valves (1) - Series EN 16
Bill of material
TP-EN531
MOD
Mod.
TP-EN531 mm
PASSO
Size
16 mm
A
60 mm
B
14.7 mm
C
12 mm
D
3.2 mm