dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNI IOL-801-000-Z037
Balluff
人机界面
视觉 + 声音信号装置
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{balluff/human_machine_interfaces/smartlight_led_signalsaulen/smartlight_led_signalsaulen.prj},{NB=BALLUFF BNI IOL-801-000-Z037},{BC=BNI0086},{W=0.600},{AAH506=-5},{AAF583=30.2},{AAH505=50},{ST=AK},{TC=BNI IOL-801-000-Z037},{AB=BNI IOL-801-000-Z037},{AB1=BNI_IOL-801-000-Z037},{PV=PV152277},{PX=51157_00},{PXX=51157},{IEC=IP30},{PWEB=yes},{ICON=51157_00.bmp},{RENDER=Q_20161021_Melde und Anzeigegeraete_45°},{EDZ=BAL.BNI0086},{IODD=https://assets.balluff.com/WebBinary1/ST_IODD_BNI_IOL_801_000_Z037_DRF_913514_05_000.zip},{TRAFFIC=85318070},{BG=60 x 60 x 234.5 mm},{MOUNTDET=Schrauben M18},{SORT=Condition Monitoring. IO-Link.},{SETPOS=Funktionsanzeige;Lautstärke},{COLORPRE=gelb;weiß;grün;blau;rot;orange;konfigurierbar},{SENST=Anzeigeleuchte mit Summer},{ZUL=CE;cULus;WEEE;EAC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
公司
Balluff
描述
视觉 + 声音信号装置
明细表
BALLUFF BNI IOL-801-000-Z037
VERF
可用性
可得到
可得到
BC
订购代码
BNI0086
BNI0086
TC
产品识别器
BNI IOL-801-000-Z037
BNI IOL-801-000-Z037
PX
产品视图
51157_00
51157_00
IEC
防护等级
IP30
IP30
TECH
技术细节
Tech. Detail
ICON
51157_00.bmp
51157_00.bmp
W
重量
0.600
0.600
Kg
TRAFFIC
海关编号
85318070
DESCRIPT
Description
Principle of operation = Indicator light with sound module, Interface = IO-Link 1.1, Operating voltage Ub = 18...30.2 VDC, Connection = M12x1-Male, 4-pin, Segments, number max. = 3, Predefined colors = Yellow, white, Green, Blue, Red, Orange, configurable, Function indicator = Runlight Mode, Level Mode, Segment Mode, Flexi-Mode, Volume (at a distance of 1m) = 95 dB/m, Setting = Function indicator, Volume, Dimension = 60 x 60 x 234.5 mm, Housing material = PC, Transparent, Cu 15 µm, Ni 15 µm Die-cast zinc, Mounting part = Screws M18, Ambient temperature = -5...50 °C, IP rating = IP30, Transfer rate = COM2 (38.4 kBaud), Process data cycle min. = 5 ms, Process data OUT = 3 bytes
Principle of operation = Indicator light with sound module, Interface = IO-Link 1.1, Operating voltage Ub = 18...30.2 VDC, Connection = M12x1-Male, 4-pin, Segments, number max. = 3, Predefined colors = Yellow, white, Green, Blue, Red, Orange, configurable, Function indicator = Runlight Mode, Level Mode, Segment Mode, Flexi-Mode, Volume (at a distance of 1m) = 95 dB/m, Setting = Function indicator, Volume, Dimension = 60 x 60 x 234.5 mm, Housing material = PC, Transparent, Cu 15 µm, Ni 15 µm Die-cast zinc, Mounting part = Screws M18, Ambient temperature = -5...50 °C, IP rating = IP30, Transfer rate = COM2 (38.4 kBaud), Process data cycle min. = 5 ms, Process data OUT = 3 bytes
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)