??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
VOSS
Description
Tube flange connection low pressure ZAKO - 60 bar, hole pattern template according to SAE J 518 C / ISO 6162
Bill of material
0518672000
BZ
Order no.
VK
Order Designation
INFO
Info
Catalogue
INFO2
Additional information
Info
RHR
d1 x s
mm
D1
mm
S
mm
NW
Flange size
Inch
D2
Diameter
mm
D3
Diameter
mm
L2
Length l2, approximagte
mm
L3
Length l3
mm
ZS
Cylinder screw (4x)
A
Length
mm
B
Width
mm
AM
Torque -10%
Nm
S1
Distance
mm
S2
Distance
mm
ORING
d x s
mm
SORING
3.530 mm
SNDM
mm
SL
mm
K
mm
DK
mm
SW
mm
T
mm
STL
mm
V
mm
SKDM
mm
MN
mm
SWN
mm