A16DFUESD020
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 16, Pneumatic actuated Type AD
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_16_ad/da_socket_end_asmtab.prj},{NB=A16DFUESD020},{CNSORDERNO=A16DFUESD020},{STD=DIN},{ENDT=Socket},{NDMM=20},{NDINCH=3/4},{MD=20.5},{MD1=25.00},{MD1X=0.00},{ML=19.00},{OT=1/34},{L=138.0},{L1=88.0},{D1=60},{D2=22},{H=108.0},{H1=36.5},{H2=44},{H3=76},{A=60},{A2=43.0},{AC=76.0},{BODYPART=DB16D06006},{BASEPART=DBHDV03006},{ACTUATOR1=DBHDV06002},{ACTUATOR2=DB16D05022},{PPATH=parts/da_socket_end/da_socket_end_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Diaphragm Valve Type 16 Pneumatic Actuated Type Type AD - Double acting, Socket End
Bill of material
A16DFUESD020
CNSORDERNO
Order number
A16DFUESD020
A16DFUESD020
STD
Standard
DIN
DIN
NDMM
Nominal diameter
20
20
mm
NDINCH
Nominal diameter
3/4
3/4
Inch
MD
d
20.5
20.5
mm
MD1
d1
25.00
25.00
mm
ML
l
19.00
19.00
mm
OT
1/T
1/34
1/34
L
138.0
138.0
mm
L1
88.0
88.0
mm
D1
60
60
mm
D2
22
22
mm
H
108.0
108.0
mm
H1
36.5
36.5
mm
H2
44
44
mm
H3
76
76
mm
A
60
60
mm
A2
43.0
43.0
mm
AC
A2'
76.0
76.0
mm