??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Interchangeable Slider - Interchangeable linear slider product
Bill of material
ROM25BNEP0C
SERIES
Series
ST
Slider type
SIZE
Size
mm
LT
Load type
LRFM
Lide rail fixing method
SP
Special processing
PRELOAD
Preload
PRECISION
Precision
DE
Dustproof equipment
W
70 mm
B
57 mm
B1
6.5 mm
C
45.0 mm
L1
58.0 mm
L
84.0 mm
K1
10.70 mm
K2
6.00 mm
G
12.0 mm
ML
Mxl
0 mm
M
M8 mm
T
8.0 mm
T1
14.0 mm
T2
10.0 mm
H2
6.0 mm
H3
5.0 mm
H
36 mm
H1
5.5 mm