??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Single hinge chain - 820 Series
Bill of material
820G-K325
CM
Chain model
820G-K325
SERIES
Series
820 Series
PN
Product name
Single hinge chain
APPLICATION
Application
Main application: food and beverage industry such as transportation of bottles, cans etc.
MATERIAL
Material
POM. Work temp:-30°C to 90 °C
PM
Pin material
Stainless steel
SPROCKET
Sprocket
Use 880 series sprocket
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 2100N,Max.length 12m
REMARK
Remark
One meter = 26 pieces
W
Width
82.6 mm
WEIGHT
Weight
1.05 kg/m
RBR
opposite bending raduis
75 mm