目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BF1HWC
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE FOR UNDER GROUND
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_for_under_ground/butterfly_valve_und_ground_ct_ws_jis_asmtab.prj},{NB=BF1HWC},{STD=JIS},{VERS=5},{A=100},{AX=1HWC},{B=4},{SD=100},{L=52},{H1=381},{SH=366},{D=229},{C=175},{NH=8-19},{NX=8.000},{SHX=19.000},{S=148},{MB=PVC},{PPATH=assemblies/butterfly_valve_und_ground_ct_jis_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SEKISUI
Description
BUTTERFLY VALVE FOR UNDER GROUND (Cap type)-Water Supply
Bill of material
BF1HWC
ORDERNO
Order number
BF1HWC
BF1HWC
STD
Standard
JIS
A
Size
100
100
mm
B
Size
4
4
Inch
SD
Ød
100
100
mm
L
+/-1.5
52
52
mm
SH
h
366
366
mm
D
Ø
229
229
mm
C
Ø
175
175
mm
NH
n-Øh
8-19
8-19
mm
S
Ø
148
148
mm
MB
Material of Body
PVC