??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
KUNLONG
Description
Outside diameter 15 - High response coupling
Bill of material
SG7-14-15-4-4-23
D1
D1 minor diameter
D2
D2 major diameter
IN
Item No
TS
Tighten the strength
0.23-0.28 N.m
RT
Rated torque
1.1 N.m
MT
Maximum Torque
2.2 N.m
MS
Max Speed
42000 prm
RRO
0.15 mm
TT
Tilting Tolerance
1.5 °
EP
End-Play
±0.2 mm
ML
Matetial
Aluminum alloy+Rubber
WT
Weight
7.5 g
USE
Application
Used for CNC machine and servo motor
RS
Remarks
Stainless steelproduct can be customized
TD
Features
Integral forming coupling,fast response;Intermediate rubbe elastomer can absorb vibration;Electricalinsulation