??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
CKD
Description
With switch RCS2-G4
Bill of material
RCS2-G4-00-40-25-R-T2YD-R
TYPE
Model No.
RCS2-G4
MS
Mounting
BORE
Bore size
mm
PPT
Port thread
STROKE
Stroke
mm
ROTD
Rotation direction
SWM
Switch model number
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWQ
Switch quantity
OPT
Option
AC
Accessory (included at shipment)
POS
Position of stroke
mm
Entrez la valeur pour POS
Position of stroke
mm
cm
inch
ft