??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch SRM3
Bill of material
SRM3-32B-200-T0H-R
TYPE
Type
SRM3
BORE
Bore size
mm
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
OPT
Option
CNP
Cushion needle position
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Product Info
Product Info
A
mm
AA
mm
AB
mm
B
mm
C
mm
CA
mm
CB
mm
DA
mm
DB
mm
DC
mm
DD
mm
EA
mm
EB
mm
EC
mm
ED
mm
EE
mm
FA
mm
FB
mm
FC
mm
FD
3 mm
FE
mm
G
mm
HA
mm
HB
mm
J
mm
K
mm
LPLUS
L+STROKE
mm
L
mm
LA
mm
LLPLUS
LL+STROKE
mm
LL
mm
MPLUS
M+STROKE
mm
M
mm
N
mm
P
mm
Q
Port size
TA
mm
TB
mm
TC
mm
TD
mm
TE
Thread
UA
mm
UB
Hole
VA
mm
VB
mm
VC
mm
VD
mm
VE
mm
XA
mm
XB
mm
XC
mm
YA
Hole
YC
mm
RD
mm
HD
mm
X
4.0 mm
Y
0.5 mm
PB
22.5 mm
SC
mm
SD
mm
SE
mm
SF
mm
SGMAX
mm
SGMIN
mm
SGAD
Adjustment depth
10 mm
SHODT
Outer diameter thread
SHMAXEA
Maximum energy absorption
J
SK
mm
SL
mm
SM
mm
SN
mm
SP
SQ
mm
SR
mm
ST
mm
SX
mm
SY
mm
NE
mm
NF
mm
NGMAX
mm
NGMIN
mm
NGAD
Adjustment depth
10 mm
NHODT
Outer diameter thread
NHMAXEA
Maximum energy absorption
J
NN
mm
NP
NQ
mm
NR
mm
NT
mm
NY
mm