您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
带轮毂的双链轮ZRR, 不锈钢
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
双股链轮
Powered by
CAD模型選擇
MAE-ZKR-ZRR-05B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 05 B-2, 节距 8 mm
05.08.2024
MAE-ZKR-ZRR-06B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 06 B-2, 节距 3/8 x 7/32“
05.08.2024
MAE-ZKR-ZRR-08B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 08 B-2, 节距 1/2 x 5/16“
05.08.2024
MAE-ZKR-ZRR-10B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 10 B-2, 节距 5/8 x 3/8“
05.08.2024
MAE-ZKR-ZRR-12B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 12 B-2, 节距 3/4 x 7/16“
05.08.2024
MAE-ZKR-ZRR-16B-2 - ZRR 标准带轮毂双排链轮,不锈钢材质,ISO 16 B-2, 节距 1“ x 17.02mm
05.08.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎