??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
CKD
Description
No switch MSD
Bill of material
MSD-6-5
TYPE
Model No.
MSD
BORE
Bore size
mm
STROKE
Stroke
mm
PP
Piping port position
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
APLUS
A + stroke
mm
A
mm
BPLUS
B + stroke
mm
B
mm
C
mm
D
4 mm
EE
M3
EF
M3
F
mm
GA
mm
GB
8.5 mm
HH
M3 depth 3
I
3.2 mm
J
Ø6.1 depth 3.5
K
mm
KA
M4 depth 6
KK
M
mm
MM
mm
N
mm
X
3.0 mm