??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch CAC4-G4
Bill of material
CAC4-G4-A-50-50-T2YD-R
TYPE
Type
CAC4-G4
BORE
Bore size
mm
CW
Clevis width
mm
PTT
Port thread type
CUS
Cushion
STROKE
Stroke length
mm
SPAN
Speed adjusting needle
SWM
Switch model number
SLD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
SWINP
Switch installation position
OPT
Option: Rod eye or rod clevis
BLWS
Bellows
ACC
Accessory
DOG
Limit switch mounting bracket
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
E1
e
- mm
F
- mm
G
- mm
TH
Theta
- ?
Q
mm
INFOTEXT
Product Info
Product Info