??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Non-Interchangeable linear slide product model - Non-Interchangeable linear slide product model
Bill of material
ROM25BP02N40EC
SERIES
Series
ST
Slider type
SIZE
Size
mm
LT
Load type
PRELOAD
Preload
NOSAOASS
Number of sliders assembled on a single slider
2
LRFM
Lide rail fixing method
SL
Slide length
mm
Wert eingeben für SL
Slide length
mm
cm
inch
ft
SP
Special processing
PRECISION
Precision
SASN
Single axle slide number
DE
Dustproof equipment
H
36 mm
H1
5.5 mm
N
23.5 mm
W
70 mm
B
57 mm
B1
6.5 mm
C
45.0 mm
L1
58.0 mm
L
84.0 mm
K1
10.70 mm
K2
6.00 mm
G
12.0 mm
ML
Mxl
0 mm
M
M8 mm
T
8.0 mm
T1
14.0 mm
T2
10.0 mm
H2
6.0 mm
H3
5.0 mm
WR
Wr
23.00 mm
HR
Hr
21.9 mm
D
11.0 mm
HH
h
9.2 mm
DD
d
7.0 mm
S
0 mm
S1
0 mm
P
60 mm
E
20.0 mm
BDLR
Basic dynamic load rating
26.48 kN
BSLR
Basic static load rating
36.49 kN
ASMMR
Allowable static moment MR
0.42 kN-m
ASMMP
Allowable static moment MP
0.33 kN-m
ASMMY
Allowable static moment MY
0.33 kN-m
SW
Slider
0.59 kg
SR
Slide rail
3.21 kg/m