??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Simple Nut Type BIF
Bill of material
BIF3210A-5RRG0+120LCp1
MN
Model No.
QZ
QZ Option
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
mm
Enter value for OLS
Overall length of shaft
mm
cm
inch
ft
ST
Stroke
0.0 mm
NL
Nut length
mm
FL
Length of Fixed side shaft end shape
0.000 mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides) (Note 1
mm
SL
Supported Shaft End Shape
0.000 mm
NOTE1
Note 1
AXC
Axial clearance symbol
ACC
Accuracy Symbol
mm
PN
Position of Nut
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-