카탈로그: FUJI HENSOKUKI
생성됨: 30.07.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
VX02-025MFS1-SS
FUJI HENSOKUKI
For food machinery
Parallel axis (VX series)
VX-MFS, Flange mount type, without Brake
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{fuji_hensokuki/for_food_machinery/parallel_axis_vx_series/vf_mf_flange_type_without_b/0_2kw_vf_mf_asmtab.prj},{NB=VX02-025MFS1-SS},{VER2=MF},{MO=0.2},{NOX=02},{RR=1/25},{RRX=025},{USE=S1},{PTB=S},{POTB=S},{V=},{S=VX},{OSD=19},{DS=ND-0203023D},{C=ND-0203022D},{M=0.2 kW},{VERROTBOX=180},{PPATH=../../parts/vx_series_ffm_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
0.2kW VX-MFS
Bill of material
VX02-025MFS1-SS
MO
Motor output
0.2
kW
RR
Reduction ratio
1/25
1/25
USE
Usage environment
Standard (IP44), Output shaft: Steel
Standard (IP44), Output shaft: Stainless
Waterproof (IP65), Output shaft: Steel
Waterproof (IP65), Output shaft: Stainless
Standard (IP44), Output shaft: Steel
Standard (IP44), Output shaft: Stainless
Waterproof (IP65), Output shaft: Steel
Waterproof (IP65), Output shaft: Stainless
PTB
Position of Terminal box
Standard (Left)
Upper
Lower
Right
Standard (Left)
Upper
Lower
Right
POTB
Position of Terminal box
Standard
Load side
Upper
Lower
Standard
Load side
Upper
Lower
V
Voltage
Standard
7 types voltage
Standard
7 types voltage
CNSORDERNO
Order number
VX02-025MFS1-SS
VX02-025MFS1-SS