??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-21900
Bill of material
000-21900
PN
Part Number
000-21900
DESC
Description
BNC T-Shape Adapter Jack-Jack-Plug 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
AT
Adapter Type
In-Series
CF
Contact Finish
Silver
CM
Contact Material
Beryllium Copper
TAG
Tee Adapter Gender
Jack-Jack-Plug