??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-53175
Bill of material
000-53175
PN
Part Number
000-53175
DESC
Description
RF Connector Triax Straight Clamp Plug Belden 8213 Belden 8238 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
R
CT
Cable Type
Belden 8213,Belden 8238,Belden 8261,Belden 9011,Belden 9292
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
0.3
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Standard