??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-69475
Bill of material
000-69475
PN
Part Number
000-69475
DESC
Description
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature