??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
REISSER
Description
005217 - RP-TD-P REFABO Plus Sandwich Sandwich drilling screw, Ø 6.0 mm, Sealing washer E16
Bill of material
005217B097-0601852-1
ARTNR
Partnumber
D
Diameter
6,0 mm
L
Length
mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
AF
DRSIZE
Drive size
8
HEAD
Head shape
Hexagon head with pressed-on washer
SEAL
Seal: Abbreviation
E16
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
DRILLCAP
Drill capacity
0.4 - 0.75 mm
ROP
Link to Online-Portal
Open website