??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 182
HELP_VARIABLE
Company
Eaton eCAD
Description
01 - Position switch without safety function
Bill of material
176885
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
AAB462
rated operating current Ie with AC-15, 125 V
A
AAB465
rated operating current (with AC-15, 230 V)
A
AAB466
rated operating current Ie with AC-15, 24 V
A
AAB478
Rated operating current Ie DC-13, 125 V
A
AAB480
Rated operating current Ie DC-13, 230V
0.3 A
AAB481
Rated operating current Ie DC-13, 24 V
3.0 A
AAC214
Forced opening
AAP365
Number of breaking contacts
AAP377
Number of changers
0
AAP546
Number of making contacts
AAM460
housing (according to norm)
AAB400
Interface design
without
AAP798
Application standards
ICE/EN 60947
BAA020
height
mm
BAB577
depth
mm
BAF016
width
31.0 mm
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
BAC461
material of housing
BAD817
Design of actuating element
BAD840
Housing construction form
Block
BAG101
Status display present
AAD931
customs tariff number (TARIC)
BAG975
degree of protection
AAO263
Country of customs tariff number
Germany
BAB392
certificate/approval
BAD833
Explosion protection categories for gases
None
BAD834
Explosion protected category for dusts
None
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
COO
Country of origin
DE
WEIGHT
LENGTH
WIDTH
DEPTH
DEEPLINK
Deeplink