??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
01_Steel Bearing PS-A
Bill of material
PS-A-65/225-239472(300)
TYP
ARTNR
Bestell-Nr.
239472
LODLEVEL
LOD Level
VRD
Bemessungs-widerstand der Montage-auflagerkraft
65 kN
H
225 mm
L
l
520 mm
B1
b
100 mm
H1
h
90 mm
K
k
20 mm
A
a
80 mm
C
c
120 mm
T
t
15 mm
B
80 mm
MAT
Material
Stahl blank
VE
Verp.-Einheit
1 piece(s)
G
Gewicht ca.
9.56 kg
INFO
PDF
INFO1
PDF