??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0117510000 - TS 15X5/LL 1M/ST/ZN
Bill of material
Weidmueller 0117510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0117510000
MANUTYPEDESC
Manufacturer Type Description
TS 15X5/LL 1M/ST/ZN
DESCSHORT
Short Description
Terminal rail, with slot, Accessories, 15 x 5.5 x 1000 mm, Slit width: 4.20 mm, Slit length: 12.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190111298
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
20 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
1000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.140 kg
BAA020
height
15 mm
BAF016
width
1000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL