??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
020 Chain Cable - Calbe Chain
Bill of material
CPS020-15 (140,28,20,0,0)_CC
TYP
Type
CPS020
HI
Inner Height
mm
HG
Outer Height
20 mm
BI
Inside Width
mm
BK
Outside Width
23 mm
LK
Chain Length
140 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
Enter value for ESP
Feed
mm
cm
inch
ft
T
Pitch
20 mm
INFO
PDF Katalog