??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
norelem
Description
02010-01 - Rest pads, ceramic
Bill of material
02010-01-160130
BEST
Order No.
D1
diameter
mm
D2
diameter
mm
H
height
mm
H1
pin length
mm
L3
Chamfers x 45°
1 mm
L4
length of chamfer: pin
1 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
69091950
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.