??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
Posital
Description
02M0-CAW
Bill of material
UCD-CA01B-1312-02M0-CAW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 40 mm (1.57") / Solid Shaft Clamping / Shaft Flat / OD 6 mm (0.24")
ELECTRICAL_CONNECTION
Cable#Axial 1 m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet