??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1667
HELP_VARIABLE
Company
eaton_qs
Description
03 - Power contactor, AC switching
Bill of material
112456
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
AAB456
Rated operating power with AC-3, 400 V
kW
AAB471
Rated operating current Ie with AC-1, 400 V
A
AAB476
Rated operating current Ie with AC-3, 400 V
A
AAC385
rated operating power (AC-4, 400 V)
kW
AAP351
Number of auxiliary contacts as opener
AAP352
Number of auxiliary contacts as shutter
AAP545
Number of main contacts as opener
0
AAB960
min. rated control voltage Us with DC
V
AAP547
Number of making contacts and main contacts
AAB958
min. rated control voltage Us with AC 50 Hz
V
AAB959
min. rated control voltage Us with AC 60 Hz
V
AAB667
suitable for mounting onto standard rails
AAN354
material declaration
No
AAN356
PLC output compatible
No
AAP798
Application standards
AAQ522
rated operational power AC-1 at 400 V
kW
AAS574
Rated current [In] for the power loss specification
A
AAS575
Power loss per pole, current-dependent [PlIp]
W
AAO057
Product type
AAO663
GTIN
AAU731
Manufacturer product family
AAU732
Manufacturer product root
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
BAD715
suitable for series installation
BAC050
Type of actuation
BAC378
Connection type
AAD931
customs tariff number (TARIC)
BAA303
Power loss, static, current-independent [Pls]
W
BAB392
certificate/approval
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
QUANTITYINT
Quantity Scale
CTN
Customs tariff number
COO
Country of origin
WEIGHT
LENGTH
WIDTH
DEPTH
DEEPLINK
Deeplink