??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
norelem
Description
03098-40 - Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
Bill of material
03098-40-331020
BEST
Order No.
FORM
Form
MATERIAL
Material
OBFLGK
Surface finish body
FARBEK
Component
POS
Position
GR
Size
A
Achsabstand
mm
B1
Length
mm
B2
width
mm
D
Diameter
mm
D2
Diameter
mm
D4
mm
D5
mm
L
Length
mm
L1
distance
mm
L2
height
mm
L3
height
mm
L4
distance
mm
L5
height
mm
F
F x 30°
mm
F1
F1 Anfang
mm
F2
F2 Ende
mm
S
Stroke
mm
SW1
Schlüselweite
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. norelem
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
EOL
End of life
31.12.2099