??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-208-RFX
Bill of material
031-208-RFX
PN
Part Number
031-208-RFX
DESC
Description
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
50
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-45
NM
Non-Magnetic
No
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Brass
TAG
Tee Adapter Gender
Jack-Plug-Jack