??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-212-1005
Bill of material
031-212-1005
PN
Part Number
031-212-1005
DESC
Description
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
D
CT
Cable Type
RG-59,RG-62,Belden 8221,Belden 8241,Belden 9169,Belden 9204,Belden 9228,Canare LV-61S
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature